Publish your products
Z415B Body Assembly with “Type B” Strainer
Zurn

Z415B Body Assembly with “Type B” Strainer

4.1 out of 5 stars4.1(9 reviews)

ZN415B Floor and shower drain, Dura-Coated cast iron body with bottom outlet, combination invertible membrane clamp and adjustable collar with seepage slots and “TYPE B” polished nickel bronze, light-duty heel-proof strainer.

Features:

  • Dura-Coated cast iron body with polished bronze, or polished nickel bronze top available
  • Provides installation and rework savings with Zurn's patented contractor solutions
  • Type B polished nickel bronze, light-duty strainer

Keywords: Floor Drains, Drainage, Shower Drain, ZN415, ZS415, ZB415, ZN-415, ZS-415, ZB-415, 58789, ZB415-B, ZN415-B, ZB415, Z-415B, ZB415B, ZN415B,415B,15B

Additional model(s) available for download: Z415B | Z415B-90

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z415b
  • Product familyFloor Drains
  • Product groupFinish Floor Drains
  • TypeObject (single object)
  • Date of publishing2018-05-01
  • Edition number3
  • Width (inches)8.38
  • Depth (inches)8.38
Related
  • Material mainCast iron
  • Material secondaryBronze
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • ETIM CodeEG015130
  • ETIM NameDrains
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit