Publish your products
Z415BZ Body Assembly with “Type BZ” Leveling Strainer
Zurn

Z415BZ Body Assembly with “Type BZ” Leveling Strainer

The Zurn Z415BZ floor drain with cast iron body provides installation and rework savings with Zurn’s patented contractor solutions. Comes standard with invertible membrane clamp and adjustable collar with seepage slots, and polished nickel bronze, light-duty, leveling strainer. Features And Benefits * Engineered to reduce installation and rework time * Dura-Coated cast iron body with bottom outlet, and polished bronze or polished nickel bronze top available * Type BZ polished nickel bronze, light-duty, leveling strainer
Specification
  • Z415BZ Floor and shower drain, Dura-Coated cast iron body with bottom outlet, combination invertible membrane clamp and adjustable collar with seepage slots and "TYPE BZ" polished nickel bronze, light-duty, leveling strainer.
Technical specification
  • Unique ref.zurn-z415bz
  • Product familyFloor Drains
  • Product groupFinish Floor Drains
  • TypeObject (single object)
  • Date of publishing2017-12-09
  • Edition number1
  • Width (inches)8.38
  • Depth (inches)8.38
Related
  • Material mainCast iron
  • Material secondaryBronze
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit