This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Z536 15-3/8" Diameter Top Parking Deck Drain with Support Flange

Unique ref.: zurn-z536-ic
Brand: Zurn Industries
Product family: Deck Waste Water Drains
Product group: Deck Drains
Width (inches): 20
Depth (inches): 20
Date of publishing: 2014-09-29
Edition number: 1
Type: Object (single object)
Download (10)
The ZURN Z536 15-3/8 Diameter Top Parking Deck Drain, Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available. Provides installation and rework savings with Zurn's patented contractor solutions.

Features And Benefits

* Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available
* Provides installation and rework savings with Zurn’s patented contractor solutions

15-3/8" Diameter top parking deck drain, Dura-Coated cast iron body with bottom outlet, heavy-duty gasketed drain support flange, with heavy-duty slotted grate.


Material main: Cast iron
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Drainage
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1665267&tabidx=bim&company=Zurn+Industries%2C+LLC+

BIMobject SEEK Properties

Plumbing - Drainage

Name Value
Application Deck Drain ; Parking Deck Drain
Colour Blue
Depth 20 mm
Drain Grate Material Cast Iron
Exterior Finish Dura-Coated
Integral Finish Dura-Coated
Material Cast Iron
Material Thickness .25
Outlet Pipe Size 3 ; 4 ; 5 ; 6 ; 8 in
Overall Height 5.75 ; 6.625 ; 7.25 in
Strainer Material Cast Iron ; Polished Nickel Bronze ; Polished Bronze
Top Height 2 in
Width 20 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Blue
Material Cast Iron

Zurn Industries

Properties

Name Value
Strainer Diameter 15"
Standard Connection Diameter 2" | 3" | 4" | 5" | 6" | 8" | 10"
Depth of Body 3-3/4" | 4-5/8" | 5-1/4"
Grate Open Area 56 sq in
Approximate Weight 95 lb | 97 lb
Outlet Type Inside Caulk | Inside Gasket | Threaded | No-Hub | Neo-Loc

BIMobject®