Publish your products
Z6152 Aquaflush® Concealed Closet Flush Valve
Z6152 Aquaflush® Concealed Closet Flush Valve
    Zurn

    Z6152 Aquaflush® Concealed Closet Flush Valve

    Concealed, quiet diaphragm-type rough brass flushometer valve with a chloramine resistant, dual seal diaphragm with a clog resistant by-pass. Complete with a non-hold open and no leak push button feature, high back pressure vacuum breaker, one piece hex coupling nut, adjustable tailpiece, flush tube, elbow flush connections, and spud coupling for back spud connection. Control stop has internal siphon-guard protection. Internal seals are made of chloramine resistant materials.

    Compliance:

    • MassachusettsMAapproved
    • ASSE 1037
    • CSA B125.37

    Features:

    • Clog-resistant linear bypass diaphragm
    • Chemical resistant gaskets and seals for extended service life with lower maintenance costs
    • Manual push button with no-leak seal technology
    Specification
    • keywords: Concealed Valves,Manual,Flush Valves,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Food Service,Sports Complex/Recreational Center,Zurn One Systems Specifier,,6152,152

    Technical specification
    • Unique ref.zurn-z6152
    • Product familyFinish Plumbing - Flush Valves
    • Product groupAquaFlush®
    • TypeObject (single object)
    • Date of publishing2012-10-12
    • Edition number1
    • Height (inches)5
    • Width (inches)9
    • Depth (inches)22
    Related
    • Designed inUnited States
    • Weight Net (Lbs)10
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit