Publish your products
Z664 Linear Trench Drain
Zurn

Z664 Linear Trench Drain

ZURN Z664 6" [152mm] Wide Top modular trench drain, Dura-Coated cast iron drain section with bottom outlet and secondary dome strainer. Both 12" [305mm] long outlet and extension modules are complete with integral seepage pan and loose heavy-duty slotted heel-proof grate.

Features:

  • Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available

Keywords: Loading Docks,Industrial,Industrial/Processing Plant,Food Service,Cast Iron Trench Drains,Linear Drainage (Trench Drains),Government Buildings,Commercial,High Rise Buildings,Military,Office,Healthcare,School Systems,Educational Facilities,Universities,Transportation,Civil,59249, Z-664, ZB664, ZN664,664,64

Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.zurn-z664
  • Product familyDeck Waste Water Drains
  • Product groupTrench Drains
  • TypeObject (single object)
  • Date of publishing2019-01-16
  • Edition number1
  • Width (inches)6
  • Depth (inches)12
Related
  • Material mainCast iron
  • Designed inUnited States
  • Weight Net (Lbs)35
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameDrain covers
  • UNSPSC code40141739
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-31 27 00
  • OmniClass TitleFloor Drains

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States