Publish your products
Z873E2 Clinical Service Sink Faucet
Z873E2 Clinical Service Sink Faucet
    Zurn

    Z873E2 Clinical Service Sink Faucet

    Concealed two valve cast brass 8" [203mm] clinical service sink faucet with quarter-turn ceramic disc cartridges, a wall mounted 6-1/4" [159mm] centerline polished chrome plated cast brass spout with a 3/4" hose-threaded outlet, a pail hook and a top wall brace. Unit is furnished with vandal resistant color-coded metal four arm handles.

    Features:

    • Concealed two valve cast brass 8" clinical service sink faucet
    • Heavy-duty quarter-turn ceramic disc cartridge
    • Four arm vandal-resistant color coded handles
    • 3-year warranty
    Specification
    • keywords: Clinical Service Sink,Healthcare/Medical Faucets,MasterSpec,,873E2,73E2

    Technical specification
    • Unique ref.zurn-z873e2-is
    • Product familyFinish Plumbing - Faucets
    • Product groupAquaSpec
    • TypeObject (single object)
    • Date of publishing2018-04-10
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • UNSPSC nameTable lamp fixture
    • UNSPSC code39111510
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States