Unique ref.: | zurn-z880 |
---|---|
Brand: | Zurn Industries |
Product family: | Deck Waste Water Drains |
Product group: | Trench Drains |
Date of publishing: | 2013-12-08 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.zurn.com/products/trench-drainage/linear-trench-drain/decorativ... |
---|---|
Installation instructions: | http://www.zurn.com/media-library/web_documents/pdfs/installation/ft902-pd... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/zurnindustries/product/zurn-z880
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Plumbing - Drainage |
---|
Click these links for more information from AEC Daily
Name | Value |
---|---|
Education | https://www.aecdaily.com/sc.php?node_id=1665267&tabidx=bim&company=Zurn+Industries%2C+LLC+ |
Name | Value |
---|---|
Application | Trench Drain |
Length | 48 in |
Material | High Density Polyethylene |
Width | 2.5 in |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 48 in |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | High Density Polyethylene |
Name | Value |
---|---|
Outlet Type | No-Hub |
BIMobject®