This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Z883 Perma-Trench® Shallow System

Unique ref.: zurn-z883
Brand: Zurn Industries
Product family: Liquid Waste Collection and Removal
Product group: Linear Drainage
Width (inches): 6
Date of publishing: 2019-01-25
Edition number: 1
Type: Object (single object)
Download (1)

Zurn Z883 6" wide shallow trench drainage system. High density polypropylene structural composite drain channel with 3.5" depth. All sections are 40" modular lengths with integral top frame, interlocking ends, and radiused bottom. Combination tie-down/leveling devices at 20 inch intervals. Furnished with heavy-duty Dura-coated cast iron grate unless otherwise specified.


FEATURES AND BENEFITS

* Saves labor up to 75%
* Integral rebar clips for elevation set
* Mechanical interlocking connections
* Option for a Made in USA configurable product

The Zurn Z883 6" wide shallow trench drainage system. High density polypropylene structural composite drain channel with 3.5" depth. All sections are 40" modular lengths with integral top frame, interlocking ends, and radiused bottom. Combination tie-down/leveling devices at 20 inch intervals. Furnished with heavy-duty Dura-coated cast iron grate unless otherwise specified.


Material main: Polyethylene
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Drainage
Uniclass 2.0 Code: EE-20-60-75
Uniclass 2.0 Description: Paving Drainage
Uniclass 2015 Code: En_50_30
Uniclass 2015 Description: Drainage and wastewater collection
OmniClass Number: 23-39 29 13 19
OmniClass Title: Surface Water Drainage Systems
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1665267&tabidx=bim&company=Zurn+Industries%2C+LLC+

BIMobject SEEK Properties

Plumbing - Drainage

Name Value
Application Pools ; Resorts ; Residential ; Water Parks ; Arenas ; Running Tracks
Colour Various
Configuration Floor ; Slab
Length 40 in
Material Polyethylene
Strainer Material Ductile Iron
Width 6 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 40 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Various
Material Polyethylene

BIMobject®