Publish your products
Z887-24 Perma-Trench® Catch Basin 24" x 24"
Zurn

Z887-24 Perma-Trench® Catch Basin 24" x 24"

4.8 out of 5 stars4.8(6 reviews)

Zurn Z887-24 catch basin, 24" x 24". High density polyethylene reinforced body, complete with interlocking ends, combination tie-down / leveling devices, integral frame and heavy-duty, dura-coated cast iron grate.

  • Saves labor up to 75% - Lightweight durable Polyethylene Construction
  •  Integral rebar clips for elevation set
  •  Easily attached to trench system
  •  USA configurable
Specification
  • Zurn Z887-24 Catch Basin shall be 23-1/4 wide reveal x 24-5/8 long and 24 deep. Catch basin shall be made of 0% water absorbent High Density Polyethylene (HDPE). Shall mechanically lock into the concrete surround. Basin shall weigh less than 20.0 lbs. Catch basin shall have rebar clips standard to secure basin in its final location. Shall be provided with standard DGC grate. The 22-1/4 wide reveal Ductile Iron Slotted Grate conforming to ASTM specification A536-84, Grade 80-55-06. Ductile Iron grate is rated class C per the DIN EN1433 top load classifications. Supplied in 24" nominal lengths with 11/32 wide slots, and 1-1/2 bearing depth. Grate has an open area of 164.00 sq. in per ft.

Technical specification
  • Unique ref.zurn-z887-24
  • Product familyLinear Trench Drain Systems
  • Product groupCatch Basin, HDPE
  • TypeObject (single object)
  • Date of publishing2021-09-23
  • Edition number1
  • Height (inches)24
  • Width (inches)23.25
  • Depth (inches)25.63
Related
  • Material mainHigh-density polyethylene (HDPE)
  • Material secondaryDuctile Iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States