Publish your products
Z9A-PHIX® Cartridge Acid Neutralization System
Zurn

Z9A-PHIX® Cartridge Acid Neutralization System

The Zurn Z9A-PHIX Cartridge is a safe, effective solution for neutralizing acidic wastewater. Conveniently installed under the sink, PHIX is ideal for school laboratories, healthcare facilities, maintenance, and commercial rinse sinks in new and retrofit construction.

Features And Benefits

* 5 times more efficient for less maintenance

* Lasts up to 30 times longer than limestone

* Durable glass-filled, polypropylene construction extends life

* Backed by an industry-leading 10-year warranty

* Does not require special piping, equipment, storage or handling

* Tested to NSF International for compliance

Specification
  • Point of use application, replacing standard P-trap and the need for downstream acid waste piping. PHIX® Cartridge Acid Neutralization System includes industrial strength glass-filled polypropylene body with a 1-1/2" compression fitting inlet and 1-1/2" No-Hub outlet, removable upper neutralization chamber, and lower sediment collection chamber. PHIX® Cartridge has a maximum flow of 8 GPM. System uses PHIX® Media, a mix of non-hazardous solid alkali non-resin materials to neutralize acids in a self-contained system.

Technical specification
  • Unique ref.zurn-z9a-phix
  • Product familyAcid Neutralization
  • Product groupUndersink Cartridge System
  • TypeObject (single object)
  • Date of publishing2017-12-09
  • Edition number1
  • Height (inches)14.25
  • Width (inches)6.28
  • Depth (inches)6.28
Related
  • Material mainPolypropylene
  • Material secondaryBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameLiquid traps
  • UNSPSC code40142502
  • CSI MasterFormat 2014 Code43 20 00
  • CSI MasterFormat 2014 TitleLiquid Handling Equipment
  • OmniClass Number23-39 45 11
  • OmniClass TitleLiquid Waste Treatment