Publish your products
ZC100-EA 15" Diameter Main Roof Drain with Cast Iron Dome Strainer and Adjustable Extension Assembly
Zurn
Archived

ZC100-EA 15" Diameter Main Roof Drain with Cast Iron Dome Strainer and Adjustable Extension Assembly

The Zurn ZC100 15" Diameter roof drain. Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard and low silhouette cast iron dome.

Features & Benefits

* 15" diameter primary roof drain
* Clamping collar and low silhouette cast iron dome

Specification
  • ZC100 15" diameter roof drain has a Dura-Coated cast iron body with combination membrane flashing clamp/gravel guard and low silhouette cast iron dome.

Technical specification
  • Unique ref.zurn-zc100-ea
  • Product familyRoof Drains
  • Product groupPrimary Roof Drains
  • TypeObject (single object)
  • Date of publishing2018-04-29
  • Edition number1
  • Width (inches)15
  • Depth (inches)15
Related
  • Material mainCast iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39
  • OmniClass TitleRoof Drains
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit