Publish your products
ZF199 Aluminum Body Downspout Nozzle with Flapper - (2", 3", 4",6", 8" 10")
ZF199 Aluminum Body Downspout Nozzle with Flapper - (2", 3", 4",6", 8" 10")
ZF199 Aluminum Body Downspout Nozzle with Flapper - (2", 3", 4",6", 8" 10")
ZF199 Aluminum Body Downspout Nozzle with Flapper - (2", 3", 4",6", 8" 10")
ZF199 Aluminum Body Downspout Nozzle with Flapper - (2", 3", 4",6", 8" 10")
    Zurn

    ZF199 Aluminum Body Downspout Nozzle with Flapper - (2", 3", 4",6", 8" 10")

    ZURN ZF199 Chameleon Downspout Nozzle, all aluminum body, downspout gasket for cast iron or PVC inlet with powder coated face of wall flange, outlet nozzle, and perforated hinged flapper.

    Features:

    • Simple watertight attachment
    • Low-profile design
    • Flapper regularly furnished
    • 5 Colors Available: White, Black, Medium Bronze, Sandstone, and Grey

    Keywords: zurn zf199, downspout nozzle, zurn downspout nozzle, zurn z199, cow's tongue drain, cow tongue scupper, z199 zurn, downspout colors, lps plumbing, cows tongue drain, open face downspout, grey downspout, zurn downspout nozzle, 2 downspout nozzle, 3 downspout nozzle, 4 downspout nozzle, 6 downspout nozzle, downspout nozzle pvc, z199 downspout nozzle, zurn z199 downspout nozzle, zurn zf199 downspout nozzle

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-zf199
    • Product familyRoof Drains
    • Product groupDownspouts
    • TypeObject (single object)
    • Date of publishing2018-11-14
    • Edition number3
    • Height (inches)5.31
    • Depth (inches)2.5
    Related
    • Material mainAluminum
    • Designed inUnited States
    • Weight Net (Lbs)0.51
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010531
    • ETIM NameRainwater pipe outlet
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code07 71 23
    • CSI MasterFormat 2014 TitleManufactured Gutters and Downspouts
    • OmniClass Number23-13 41 39 17 13
    • OmniClass TitleDownspout Strainers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States