Publish your products
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge
    Zurn

    ZG6955 Serio Series® 4 in. Base Sensor Faucet With Gear-driven Ceramic Cartridge

    Zurn Serio® Sensor Faucets create a more hygienic, sustainable, and reliable restroom experience by utilizing gear-driven ceramic cartridge operation with no solenoids to replace and renewable hydropower. The standard high efficiency, 0.5 gpm low-flow rate and adjustable timeout feature help save water to meet sustainability goals. Customize usage settings wirelessly by using Zurn Elkay’s Bluetooth app, PlumbPro. Upgrade to the smart device version for fleet management, including real-time data. Zurn Lead Free products are durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance:

    • Complies with A112.18.1 / CSA B125.1 • ADA Compliant • UPC Lead Free Compliant • CEC & NYC 604.4 Compliant (when used with appropriate flow rate)

    Features:

    • Uses EZ Gear technology, a motor gear-driven ceramic cartridge that is less susceptible to debris and buildup for easy maintenance; outlasts and outperforms solenoids 
    • Hydro•X Power ® technology delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life of a commercial restroom. 
    • Intuitive and effortless, no-delay touchless sensor water activation 
    • Bluetooth-enabled for point-of-use wireless adjustability: 
      • Adjustable Time Out Feature (30-second default time out) 
      • Hygienic Line Flushing (on-demand or programmed) 
      • Sensing modes (on-demand or metering) 
      • Sensor Range Adjustment 
      • Battery Status 
    • plumbSMART™ connected option available with suffix -W2 for remote monitoring and real-time usage insights to your connected plumbing ecosystem • Shipped standard with high-efficiency water flow rates of 0.5 GPM; other f low rates available • Quiet water flow and soft-close technology that eliminates water hammer • Polished chrome standard finish, brushed nickel and matte black available

    Keywords: Sensor Faucet, Touchless Faucet, Sensor Activated Faucet, Hydro•X Power® Technology, Hydropower, Renewable Hydropower, Gear-driven Ceramic Cartridge, High-Efficiency Faucet, Low-flow Rate, Customizable Useable Settings, Remote Settings, Zurn Elkay Bluetooth App, Commercial Faucet, Auto Faucet, Automatic Faucet

    Technical specification
    • Unique ref.zurn-zg6955
    • Product familyLavatory Faucet - Sensor
    • Product groupDeck Mount
    • TypeObject (single object)
    • Date of publishing2024-05-10
    • Edition number1
    • Height (inches)5.37
    • Width (inches)2.37
    • Depth (inches)6.87
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011328
    • ETIM NameWashbasin mixing tap
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States