Publish your products
Z6203 Metroflush® Piston Operated Flush Valve For 3/4" Urinal Valves
Z6203 Metroflush® Piston Operated Flush Valve For 3/4" Urinal Valves
    Zurn

    Z6203 Metroflush® Piston Operated Flush Valve For 3/4" Urinal Valves

    Zurn Metroflush piston flush valves are equipped with a chloramine-resistant piston with clog-resistant filtered bypass and chemical-resistant gaskets and seals for extended service life with lower maintenance costs. Requiring direct ocntact from the user to activate a flush via a handle, these valves are the cornerstone of the Zurn flush valve portfolio. Exposed flush valves offer ease of access and utility for everyday projects, with all working components in view. These installaions are the most common, with easier access for servicing and retrofit.

    Compliance:

    • Massachusetts MA approved
    • ASSE 1037/ASME A112.1037/ CSA B125.37
    • IAPMO R&T
    • CSA B125.37
    • UniformPlumbingCodeUPCListed
    • IPC listed
    • NPCC listed
    • WatersenseLabeled

    Features:

    • Piston with clog-resistant filtered by-pass, chloramine resistant seals, and low-lead brass alloys
    • ADA compliant handle with non-hold open and no-leak hanlde features
    • Control stop with internal siphon-guard protection, sweat solder kit, and cast wall flange with set screw
    • Vacuum breaker kit for high back pressures
    • Chloramine-resistant internal seals
    • Adjustable tailpiece
    • Spud coupling and flange for top spud connection.

    Keywords: Metroflush, Flush Valve, Urinal Valves, Urinal Flush Valve, Manual Flush

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.Zurn_z6203
    • Product familyFinish Plumbing - Flush Valves
    • Product groupMetroFlush®
    • TypeObject (single object)
    • Date of publishing2010-12-02
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit