Publish your products
LED Architectural Troffers 1x4, 2x4, 2x2
LED Architectural Troffers 1x4, 2x4, 2x2
LED Architectural Troffers 1x4, 2x4, 2x2

    LED Architectural Troffers 1x4, 2x4, 2x2

    Aesthetically pleasing, our LED Architectural Troffers are an energy saving replacement for outdated T5, T8, and T12 fluorescent fixtures. A lightweight design with standard power knockouts provides contractor friendly, ease of installation resulting in lower installation costs. Our LED Architectural Troffers are available in 2×4, 1×4 and 2×2 sizes with a wide range of lumen and low wattage power options.

    Product Highlights

    • High LPW with increased efficacy
    • 1×4, 2×2 and 2×4′ housing options
    • Dimming to 10% or dim to off
    • Wireless control option available
    • Service life > 100,000 hours (L90)
    • Made in the USA, BAA compliant

    Applications

    Office areas, hallways, commercial, educational and retail locations, general area lighting for grid ceilings.

    Specification
    • Specifications

      1×4, 2×4 or 2×2, 3000 to 10,000 lumens. High flux linear LED modules; 80+ CRI, 3500K, 4000K or 5000K CCT. Constant current LED power supplies; power factor > 0.9, THD < 20%, 50-60 Hz, universal voltage 120-277v, 347v or 480v.

      1st Source Lighting LED fixtures are proudly manufactured using the highest quality components such as Advance, Sylvania Osram, Samsung and Tridonic.

      Construction

      Lay in for grid ceiling, may also be built as an insert for the existing fixture. .032″ white pre-painted vented aluminum, diffused volumetric lens eliminates glare.

      All fixtures are made in the USA and 100% bench tested prior to shipping.

      Dimming & Control Options

      Dimming to 0%, 10% or dim by line voltage, optional integrated motion sensor, daylight harvesting. Wireless control systems are available for this model. Schedule and control lighting for your entire facility via remote switch, handheld device, PC or smartphone.

      Emergency Lighting

      Integrated emergency battery back up drivers, 900 lumens @ 8w, 2,300 lumens @16w or 2,900 lumens @ 20w.

      Ratings & Warranty

      Operating temperature: -20ºF to 122ºF, rated service life > 100,000 hours (L90), CSA listed, BAA compliant, RoHS compliant. 5-year product warranty. Extended product warranties are available.

      Lighting Layouts

      1st Source Lighting also offers free lighting layouts to support your facility’s next upgrade or new construction project. Please contact us for details.

    Technical specification
    • Unique ref.led-architectural-troffers
    • Product familyLight Fixtures
    • Product groupLED Architectural Troffers
    • TypeObject (single object)
    • Date of publishing2024-09-16
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_46
    • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit