Publish your products
Concealed Flat HD Bracket

Concealed Flat HD Bracket

Concealed Support for Vanities and Long-Projection Applications

A&M Hardware’s Inverted Concealed and Concealed Flat HD brackets provide concealed steel support in three distinct configurations. The INVC18 and INVC21 are designed for floating and raised vanities, while the CFHD30 and ECFHD30 provide a slim 30-inch projection option.
Specification
  • Concealed Flat HD Bracket Features

    • New slim steel design
    • 1-inch tube projection
    • 3-inch width
    • 30-inch projection (CFHD30)
    • 18-inch vertical attachment area
    • Load limit range of 2,000 to 2,500 pounds per pair
    • Mounting hardware included (3/8" - 16 x 3" carriage bolt assemblies)
    • Reverse-side welds for a clean installation
    • Packaged two pieces per box
    • Available in Black powder coat or Formica 909-58
    • Backing recommended when used with metal studs
Technical specification
  • Unique ref.concealed-flat-hd-bracket
  • Product familyBrackets
  • Product groupConcealed Brackets
  • TypeObject (single object)
  • Date of publishing2026-09-21
  • Edition number1
Related
  • Material mainSteel
  • Designed inChina
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit