Publish your products
Countertop & Workstation Support Brackets

Countertop & Workstation Support Brackets

At A&M Hardware, we offer a wide range of countertop support systems designed to meet your countertop and workstation support needs. Our support brackets are not just limited to countertop applications; they are versatile enough to serve as workstation supports, kitchen island support, and more. With several sizes and color options available, you'll find the perfect solution to elevate the functionality and aesthetics of your spaces.

Do I Need Countertop Support?

Ensuring Stability and Safety: High-quality countertop support systems are essential for maintaining the stability and safety of your countertops and related installations. Countertop support is engineered to withstand the weight and pressures of daily use, preventing sagging, cracking, or even collapse. By evenly distributing the load and providing robust reinforcement, quality brackets ensure that your countertops remain level and secure. This stability not only prevents accidents but also extends the lifespan of your countertops, protecting your investment and promoting a safe living or working environment.

Enhancing Longevity and Aesthetics: The durability of your countertops depends on the countertop support they receive. High-quality countertop support will contribute to the longevity of your countertops by minimizing wear and tear caused by inadequate support. Beyond functionality, these brackets also enhance the visual appeal of your space. With various sizes, finishes, and colors available, quality brackets seamlessly integrate into your design scheme, elevating the aesthetics of the room. By investing in high-quality countertop support, you ensure the lasting performance and aesthetics of your countertops while providing peace of mind for years to come.

Standard Bracket Features

  • Available in 12 sizes
  • 1 1/2" forms with multiple 1/4" mounting holes per side (mounting hardware not included)
  • Made of 1/8" steel
  • The 10 larger sizes have a 3" x 3" 45 degree notch that allows for wall cleat and wire run clearance
  • Very strong: load limit range of 1420 lbs to 2920 lbs per pair
  • Reversible design makes brackets versatile & easy to use
  • Available in standard textured powder coat finishes including black, white, gray, brown (except US Made) or almond
  • All sizes available in Copper, Gold and Silver Powder Coat Veining Finish
  • Available in pre-primed finish for your paint
  • Available in Imported or Made in the USA
  • All sizes available in 1/4" Aluminum
Technical specification
  • Unique ref.countertop-and-workstation-support-brackets
  • Product familyBrackets
  • Product groupStandard Brackets
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit