Publish your products
Heavy–Duty Hybrid Brackets

Heavy–Duty Hybrid Brackets

At the heart of A&M Hardware’s offerings are innovative solutions designed to transform your spaces with both strength and style. Our heavy-duty shelf brackets are engineered to withstand substantial weight loads, providing dependable support for various applications. Whether you're designing a floating vanity, installing shelves, or optimizing storage, our heavy-duty shelf brackets offer the durability and function required for your projects.

Heavy–Duty Hybrid Bracket Features

  • Available with 18" or 24" support arm
  • 18" Tall x 18" or 24" projection x 3" wide
  • Load Limits: 1700 lbs per pair 18", 1350 lbs per pair 24"
  • Recommend double studs for installation
  • Brackets available in Black or White powder coat
  • finishing caps provided
  • Packaged 2 per box
Technical specification
  • Unique ref.heavy-duty-hybrid-brackets
  • Product familyBrackets
  • Product groupFloating Vanity & Heavy–Duty Hybrid Brackets
  • TypeObject (single object)
  • Date of publishing2026-01-05
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Anchors & Fixings
  • Uniclass 2015 CodePr_20_85_09
  • Uniclass 2015 DescriptionBrackets
  • CSI MasterFormat 2014 Code05 45 00
  • CSI MasterFormat 2014 TitleMetal Support Assemblies
  • OmniClass Number23-13 23 11 19 15
  • OmniClass TitleFraming Anchors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States