Publish your products
Chair Nellie high
ABA Skol

Chair Nellie high

Made of high pressure laminate with gray powder coated steel legs. Stepless adjustable seat and footplate. Seat height max 52 cm. Hanging, can be hung on a table top. Baby rail is available for purchase.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7853630
  • Product familyChairs
  • Product groupNellie
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Height (mm)780
  • Width (mm)450
  • Depth (mm)560
Related
  • Material mainSteel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inBosnia and Herzegovina
  • Weight Net (Kg)8
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit