Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
inspec-by-sandler/products/492f1792-0aa1-4544-960d-e65fb54affb4
Home
Categories
Furniture
Chairs, Stools & Benches
Adora 3.1
Available in United States
Sandler | Inspec
Follow
Adora 3.1
Upholstered barstool on wood frame
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
adora-3-1
Product family
Sandler
Product group
Ozzo
Type
Object (single object)
Date of publishing
2025-07-10
Edition number
1
Height (inches)
43.3
Width (inches)
20.5
Depth (inches)
17.7
Links
Links
Product url
https://www.sandlerseating.com/product/adora-3-1-2/
Related
Related
Material main
Wood
Material secondary
Fabric
Designed in
Türkiye
Manufactured in
Türkiye
Weight Net (Lbs)
21.16
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
ETIM Code
EG017960
ETIM Name
Furniture
Uniclass 2015 Code
Pr_40_50_12_85
Uniclass 2015 Description
Stools
CSI MasterFormat 2014 Code
12 54 00
CSI MasterFormat 2014 Title
Hospitality Furniture
OmniClass Number
23-21 21 33 11
OmniClass Title
Commercial Bar Stools
Region availability
North America
United States
Similar products
Sandler | Inspec
Star 9.1
Download
Sandler | Inspec
Adora 5.1
Download
Sandler | Inspec
Luma 7.2
Download
Sandler | Inspec
Luma 9.0L
Download
Sandler | Inspec
Modena 3.1
Download
Sandler | Inspec
Krosa 7.3
Download