Publish your products
Cavity Slider Edge Pull
Cavity Slider Edge Pull
Cavity Slider Edge Pull
Cavity Slider Edge Pull
Cavity Slider Edge Pull
Cavity Slider Edge Pull
Cavity Slider Edge Pull
Cavity Slider Edge Pull
Cavity Slider Edge Pull
Cavity Slider Edge Pull

    Cavity Slider Edge Pull

    Constructed from 304 stainless steel, our Cavity Slider Edge Pull lets you effortlessly open your cavity slider door thanks to an easy-to-grasp swing out hook. 

    The Cavity Slider Edge Pull is compatible with our Sliding Door Handles providing aesthetic cohesiveness. 

    Please Note
    – If you are pairing this product with the Leroy Sliding Door Privacy set, the cavity slider edge pull will need to be installed above or below the latch mechanism.

    Features:

     304 stainless steel construction offers durability for indoor and commercial use.
    – Hook for easy grip/access to cavity slider. 
     Concealed screws for a sleek look.

    Dimensions:

    Height: 80mm
    – Width: 22mm
    – Diameter: 14mm

    Technical specification
    • Unique ref.cavity-slider-edge-pull
    • Product familyHardware
    • Product groupABI
    • TypeObject (single object)
    • Date of publishing2024-04-18
    • Edition number1
    • Height (mm)80
    • Width (mm)22
    • Depth (mm)14
    Related
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.07
    Classification
    • BIMobject CategoryDoors - Accessories
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 11
    • OmniClass TitleSingle Sinks
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit