Publish your products
Elysian Adjustable Hand Shower Rail Set
Elysian Adjustable Hand Shower Rail Set
Elysian Adjustable Hand Shower Rail Set
Elysian Adjustable Hand Shower Rail Set
Elysian Adjustable Hand Shower Rail Set
Elysian Adjustable Hand Shower Rail Set
Elysian Adjustable Hand Shower Rail Set
Elysian Adjustable Hand Shower Rail Set
Elysian Adjustable Hand Shower Rail Set

    Elysian Adjustable Hand Shower Rail Set

    This durable, solid brass shower set conveniently combines our Elysian Adjustable Shower Rail, Rounded Rectangle Hand Shower, Round Shower BP, and Shower Hose, adding sophistication to your bathroom. 

    Please Note:
    – This set does not include a mixer, you can purchase one separately from our shower mixer selection here
    – You can also pair this set with our Shower Arm & Head Sets here.
    – The uncoated, raw construction of this product means it will naturally oxidise, causing it to age and change over time. Environmental factors and the installation location will influence how fast the product oxidises and the aged look achieved. As a result, there will be a slight variation in the finish of each product, so no two products appear exactly the same, helping you achieve individuality in your design. The product may arrive with a natural patina already.

    Features:
    – Easy-to-clean solid brass construction suitable for indoor and outdoor use
    – Tumbled with small stones to create a unique finish and aged look
    – Uncoated brass naturally patinas and changes over time
     
    Dimensions:

    Adjustable Shower Rail: 
    – Length: 700mm
    – Projection: 50mm from wall

    Hand Shower: 
    – Length: 200mm
    – Width: 40mm

    Shower Hose: 
    – Length: 1500mm
    – G ½ thread (standard)

    Shower BP: 
    – Backplate Diameter: 57mm
    – Projection: 65mm

    Technical specification
    • Unique ref.elysian-adjustable-hand-shower-rail-set
    • Product familyShowers
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)700
    • Width (mm)250
    • Depth (mm)120
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.928
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit