Publish your products
Elysian Adjustable Shower Rail
Elysian Adjustable Shower Rail
Elysian Adjustable Shower Rail
Elysian Adjustable Shower Rail
Elysian Adjustable Shower Rail
Elysian Adjustable Shower Rail
Elysian Adjustable Shower Rail
Elysian Adjustable Shower Rail
Elysian Adjustable Shower Rail

    Elysian Adjustable Shower Rail

    Designed to complement our stunning Elysian collection, the Elysian Adjustable Shower Rail will reinforce elegance into your bathroom. Its streamline design is aesthetically pleasing, while the easily adjustable hand shower holder has been designed for reassuring functionality.

    The Elysian Adjustable Shower Rail also comes with the convenience of adjustable wall fixing points.

    Please Note:

    –  The hand held component swivels 360 degrees. However, we do not recommend continuously turning it.

    Features:

    – Wall Mounted
    – Solid Brass Construction
    – Adjustable Wall Fixing Points

    Dimensions:

    – Length: 700mm
    – Projection: 50mm from wall

    Technical specification
    • Unique ref.elysian-adjustable-shower-rail
    • Product familyShowers
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-15
    • Edition number1
    • Height (mm)700
    • Width (mm)109
    • Depth (mm)63
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.25
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit