Publish your products
Elysian Shower Top Diverter
Elysian Shower Top Diverter
Elysian Shower Top Diverter
Elysian Shower Top Diverter
Elysian Shower Top Diverter
Elysian Shower Top Diverter
Elysian Shower Top Diverter
Elysian Shower Top Diverter
Elysian Shower Top Diverter

    Elysian Shower Top Diverter

    The Elysian Shower Top Diverter allows you to easily switch between rain head and hand held function or between bath spout and rain shower, by a simple rotation of the knob.

    Pull on the mixer handle to adjust pressure control and twist left and right for temperature control. Functionality at its finest.

    Further enhance your bathroom space, with our range of shower rails, rain shower heads, hand held shower heads, droppers and arms together with our basins, bathroom vanities and freestanding baths.

    Features:

    – PVD (Physical Vapour Deposition)
    – Pressure control
    – Temperature control

    Dimensions:

    – Backplate Diameter: 62mm & 50mm
    – Handle Length: 86mm

    Technical specification
    • Unique ref.elysian-shower-top-diverter
    • Product familyDiverter
    • Product groupElysian
    • TypeAssembly (multiple objects)
    • Date of publishing2024-03-06
    • Edition number1
    • Height (mm)134
    • Width (mm)62
    • Depth (mm)129
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 15
    • OmniClass TitleShower Cartridge Faucets