Publish your products
Elysian Toilet Roll Holder
Elysian Toilet Roll Holder
Elysian Toilet Roll Holder
Elysian Toilet Roll Holder
Elysian Toilet Roll Holder
Elysian Toilet Roll Holder
Elysian Toilet Roll Holder
Elysian Toilet Roll Holder

    Elysian Toilet Roll Holder

    Sleek and sturdy, our Elysian Toilet Roll Holder complements any bathroom with its elegant design and effortless functionality. With the ability to be installed on the side of your vanity or directly onto the wall, it opens up your options for planning your ideal space.

    It harmoniously pairs with our wider bathroom product range, becoming a key feature in your home far into the future thanks to its optimum strength and corrosive-resistant finish.

    Features:

    – Simple to install.
    – Physical Vapour Deposition (PVD) coating to provide a more corrosion-resistant finish while remaining environmentally friendly.
    – Easy to clean solid brass construction.

    Dimensions:

    – Width: 167mm
    – Backplate Diameter: 53mm
    – Projection: 81mm

    Discover more options by browsing our complete range of toilet roll holders.

    Technical specification
    • Unique ref.elysian-toilet-roll-holder
    • Product familyToilet Accessories
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2024-02-15
    • Edition number1
    • Height (mm)53
    • Width (mm)167
    • Depth (mm)81
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.35
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    • OmniClass Number23-21 43 15 31
    • OmniClass TitleToilet Tissue Dispensers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit