Publish your products
Floor Mounted Bath Filler
Floor Mounted Bath Filler
Floor Mounted Bath Filler
Floor Mounted Bath Filler
Floor Mounted Bath Filler
Floor Mounted Bath Filler
Floor Mounted Bath Filler
Floor Mounted Bath Filler
Floor Mounted Bath Filler

    Floor Mounted Bath Filler

    Bring architectural sophistication to your bathroom with our Floor-Mounted Bath Filler. Its seamless curves and minimalist round base create a striking focal point in any bathroom. 

    With our unique Industrial Grade PVD Electro Colouring System, and 25 Year Structural Warranty, you can be assured this quality piece will look amazing in years to come.

    Dimensions:

    – Height: 948mm
    – Spout Reach: 255mm
    – Baseplate Diameter:  140mm

    Technical specification
    • Unique ref.floor-mounted-bath-filler
    • Product familyTapware
    • Product groupABI
    • TypeObject (single object)
    • Date of publishing2024-03-13
    • Edition number1
    • Height (mm)948
    • Width (mm)140
    • Depth (mm)337
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)2.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit