Publish your products
Kolton Magnetic Door Stop
Kolton Magnetic Door Stop
Kolton Magnetic Door Stop
Kolton Magnetic Door Stop
Kolton Magnetic Door Stop
Kolton Magnetic Door Stop

    Kolton Magnetic Door Stop

    Designed to minimise the annoyance of slamming doors in the home, the Kolton Magnetic Door Stop combines a sleek minimalistic design with a pleasing finish that prevents eyesore.

    Suitable for most doors around your home, the Kolton can be either wall or floor mounted and includes fitting screws for your convenience.

    Technical specification
    • Unique ref.kolton-door-stop
    • Product familyHardware
    • Product groupKolton
    • TypeObject (single object)
    • Date of publishing2024-04-09
    • Edition number1
    • Height (mm)80
    • Width (mm)51.5
    • Depth (mm)51.5
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.26
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware