Publish your products
Modi Adjustable Cabinetry Pull 350mm
Modi Adjustable Cabinetry Pull 350mm
Modi Adjustable Cabinetry Pull 350mm
Modi Adjustable Cabinetry Pull 350mm
Modi Adjustable Cabinetry Pull 350mm
Modi Adjustable Cabinetry Pull 350mm
Modi Adjustable Cabinetry Pull 350mm
Modi Adjustable Cabinetry Pull 350mm

    Modi Adjustable Cabinetry Pull 350mm

    Sometimes you want the freedom to retain your existing cabinetry and replace the handles without creating new fixing holes. Our innovative Modi Adjustable Cabinetry Pull is designed for flexibility, helping refresh the look of your existing cabinetry with fully adjustable fixing points.

    With a solid brass construction, this easy-to-use product is suitable for both retrofitting or new installations.

    Please note:

    –This product is designed to work with existing cabinetry, however, holes cannot be larger than 6mm.

    Features:

    – Solid brass construction
    – Fully adjustable (can be set to suit many widths)
    – Easy to use (no power tools required for retro fits)
    – Fits all cabinetry (up to 40mm in thickness)

    Dimensions:

    – Length: 350mm
    – Projection: 36mm
    – Handle Diameter: 12mm

    Technical specification
    • Unique ref.modi-adjustable-cabinetry-pull-350mm
    • Product familyHardware
    • Product groupModi
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    • Height (mm)13
    • Width (mm)350
    • Depth (mm)37
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.36
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_36_33
    • Uniclass 2015 DescriptionGeneral hardware
    • OmniClass Number23-21 19 17 13
    • OmniClass TitleCasework Component Hardware