Publish your products
Sola Hand Shower
Sola Hand Shower
Sola Hand Shower
Sola Hand Shower
Sola Hand Shower
Sola Hand Shower
Sola Hand Shower
Sola Hand Shower
Sola Hand Shower

    Sola Hand Shower

    Beautifully streamlined, the Sola Hand Shower brings together aesthetic sophistication and functionality, while instilling confidence into your outdoor sanctuary.

    In addition, its 316 stainless steel construction provides excellent resistance to corrosion and rust. This helps to ensure the Sola Hand Shower’s suitability for both outdoor and indoor applications.

    Please Note:

    – It is recommended that products in our Sola Collection are paired with our range of other Sola products to ensure colour consistency.

    Features:

    – 316 Stainless Steel Construction
    – Rubber Nozzles
    – Suitable for outdoor use (rust-resistant with anti-corrosion properties)

    Dimensions:

    – Length: 220mm
    – Circumference: 24mm

    Technical specification
    • Unique ref.sola-hand-shower
    • Product familyShowers
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-03-13
    • Edition number1
    • Height (mm)230
    • Width (mm)24
    • Depth (mm)24
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.27
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers