Publish your products
Sola Minimal Mixer
Sola Minimal Mixer
Sola Minimal Mixer
Sola Minimal Mixer
Sola Minimal Mixer
Sola Minimal Mixer
Sola Minimal Mixer
Sola Minimal Mixer
Sola Minimal Mixer

    Sola Minimal Mixer

    This in-wall mounted minimal mixer is a smart solution for your washing requirements. Its modern streamlined design, excellent functionality and water efficiency ensure it will make a statement in any bathroom.

    In addition, its 316 stainless steel construction provides excellent resistance to corrosion and rust, ensuring the Sola Minimal Mixer’s suitability for both outdoor and indoor applications.

    Please Note:
    – It is recommended that products in our Sola Collection are paired with our range of other Sola products to ensure colour consistency.

    Features:
    – 316 Stainless Steel Construction
    – PVD (Physical Vapour Deposition)
    – Suitable for outdoor use too (rust-resistant with anti-corrosion properties)

    Dimensions: 
    – Handle Diameter: 42mm
    – Backplate Diameter: 60mm
    – Backplate Thickness: 6mm
    – Height: 116mm

    Technical specification
    • Unique ref.sola-minimal-mixer
    • Product familyMinimal Mixers
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-02-07
    • Edition number1
    • Height (mm)117
    • Width (mm)62
    • Depth (mm)58
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.94
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 15
    • OmniClass TitleShower Cartridge Faucets