Publish your products
Sola Robe Hook
Sola Robe Hook
Sola Robe Hook
Sola Robe Hook
Sola Robe Hook
Sola Robe Hook
Sola Robe Hook
Sola Robe Hook
Sola Robe Hook

    Sola Robe Hook

    Adding pleasing convenience and consistency to your outdoor space, the Sola Robe Hook complements the look of your Sola Shower Set for a perfect everyday solution.

    In addition, its 316 stainless steel construction provides excellent resistance to corrosion and rust, ensuring the Sola Robe Hook is suitable for both outdoor and indoor applications.

    Please Note:

    – It is recommended that products in our Sola Collection are paired with our range of other Sola products to ensure colour consistency.

    Features:

    – 316 stainless steel construction
    – No visible grub screws

    Dimensions:

    – Diameter: 50mm
    – Depth: 32mm

    Technical specification
    • Unique ref.sola-robe-hook
    • Product familyRobe Hooks
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-03-21
    • Edition number1
    • Height (mm)50
    • Width (mm)50
    • Depth (mm)32
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.23
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks