Publish your products
Sola Shower Rail Set - Stainless Steel
Sola Shower Rail Set - Stainless Steel
Sola Shower Rail Set - Stainless Steel
Sola Shower Rail Set - Stainless Steel
Sola Shower Rail Set - Stainless Steel
Sola Shower Rail Set - Stainless Steel
Sola Shower Rail Set - Stainless Steel
Sola Shower Rail Set - Stainless Steel
Sola Shower Rail Set - Stainless Steel

    Sola Shower Rail Set - Stainless Steel

    With its streamlined, minimalist design and conveniently integrated shower diverter, the wall-mounted Sola Shower Rail Set effortlessly enhances outdoor spaces. Constructed from 316 stainless steel for superior rust and corrosion resistance, it’s built to withstand the elements. With a simple turn of the diverter handle, you can seamlessly switch between the rain shower head and the Sola Hand Shower.
    Technical specification
    • Unique ref.sola-shower-rail-set-ss
    • Product familyShowers
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2026-09-18
    • Edition number1
    • Height (mm)1010
    • Width (mm)250
    • Depth (mm)525
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)4.1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers