Publish your products
Sola Wall-Mounted Spout
Sola Wall-Mounted Spout
Sola Wall-Mounted Spout
Sola Wall-Mounted Spout
Sola Wall-Mounted Spout
Sola Wall-Mounted Spout
Sola Wall-Mounted Spout
Sola Wall-Mounted Spout
Sola Wall-Mounted Spout

    Sola Wall-Mounted Spout

    The Sola Wall-Mounted Spout is the perfect solution for your basin. Its streamline aesthetics, assured durability and impressive functionality helps to upgrade any bathroom.

    In addition, its 316 stainless steel construction provides excellent resistance to corrosion and rust, ensuring the Sola Wall-Mounted Spout is suitable for both outdoor and indoor applications.

    Features:

    – 316 Stainless Steel Construction
    – PVD (Physical Vapour Deposition)
    – Suitable for outdoor use too (rust-resistant with anti-corrosion properties)

    Dimensions:

    – Reach 200mm 
    – Backplate Diameter 60mm 
    – Backplate Thickness 6mm
    – Spout Diameter 24mm 
    – ½ Inch female thread

    Please note: 

    – It is recommended that products in our Sola Collection are paired with our range of other Sola products to ensure colour consistency.

    Technical specification
    • Unique ref.sola-wall-mounted-spout
    • Product familySpouts
    • Product groupSola
    • TypeObject (single object)
    • Date of publishing2024-03-21
    • Edition number1
    • Height (mm)84
    • Width (mm)60
    • Depth (mm)205
    Related
    • Material mainStainless steel 316
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.46
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets