Publish your products
61 7/8" x 33" Linear Trench Drain ADA Roll In Shower Pan - APF6234LDPANSS
61 7/8" x 33" Linear Trench Drain ADA Roll In Shower Pan - APF6234LDPANSS
61 7/8" x 33" Linear Trench Drain ADA Roll In Shower Pan - APF6234LDPANSS

    61 7/8" x 33" Linear Trench Drain ADA Roll In Shower Pan - APF6234LDPANSS

    Roll-in ADA shower pan designed for easy wheelchair access. Features a ¾" low-profile threshold designed to meet ½″ above finished floor ADA requirements when properly installed, wall-to-wall trench drain with stainless-steel grate, solid surface construction, 30-year warranty, made in the USA.

    Specification
      • Outside dimensions: 61 7/8”w x 33”d
      • Inside dimension 60” x 32”
      • Wall-to-wall front trench drain with stainless grate
      • 3/4" vertical threshold
    Technical specification
    • Unique ref.61-7-8-x-33-Linear-Trench-Drain-ADA-Roll-In-Shower-Pan-APF6234LDPANSS
    • Product familyShower Pans
    • Product groupADA Shower Bases
    • TypeObject (single object)
    • Date of publishing2026-02-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States