Publish your products
63" x 36" ADA Roll In Shower - One-piece - Title 24 - Rear-center Drain - APC6336BF1P
63" x 36" ADA Roll In Shower - One-piece - Title 24 - Rear-center Drain - APC6336BF1P
63" x 36" ADA Roll In Shower - One-piece - Title 24 - Rear-center Drain - APC6336BF1P
63" x 36" ADA Roll In Shower - One-piece - Title 24 - Rear-center Drain - APC6336BF1P

    63" x 36" ADA Roll In Shower - One-piece - Title 24 - Rear-center Drain - APC6336BF1P

    One-piece ADA roll-in shower stall for new construction. Inside dimensions of 60″ x 33 ¼″ and slope <1:48 for ADA and Title 24 Chapter 11A &11B Compliance. Featuring a ¾″ beveled threshold, pre-leveled base, fully backed walls, smooth-wall durable finish. 30-year warranty, made in the USA. Order with factory-installed folding seat, grab bars, and accessories to meet ADAAG guidelines.

    Specification
      • Exterior dimensions: 63”w x 36”d
      • Inside dimensions: 60” x 33 ¼”
      • 3/4" barrier-free threshold
      • Title 24 Chapter 11A & 11B slope requirements
    Technical specification
    • Unique ref.63-x-36-ada-roll-in-shower-one-piece-title-24-rear-center-drain-apc6336bf1p
    • Product familyADA Showers
    • Product groupADA Roll In Showers
    • TypeObject (single object)
    • Date of publishing2026-04-20
    • Edition number1
    • Height (inches)78.5
    • Width (inches)63
    • Depth (inches)36
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States