Publish your products
Roll-in Shower Stall, 60" x 37", LEFT drain - Freedom INSPIRE Series - APX6036BFKTL
Roll-in Shower Stall, 60" x 37", LEFT drain - Freedom INSPIRE Series - APX6036BFKTL
Roll-in Shower Stall, 60" x 37", LEFT drain - Freedom INSPIRE Series - APX6036BFKTL
Roll-in Shower Stall, 60" x 37", LEFT drain - Freedom INSPIRE Series - APX6036BFKTL

    Roll-in Shower Stall, 60" x 37", LEFT drain - Freedom INSPIRE Series - APX6036BFKTL

    Five-piece shower stall ideal for remodels. Features a 7/8″ beveled threshold, left drain, pre-leveled base, reinforced wood-backed walls, built-in soap niche, durable acrylic finish, 30-year warranty, made in the USA.

    Specification
    • Highlights:

      • Outside dimensions: 60" x 37" x 78"
      • Interior dimensions: 57" x 30 5/8"
      • 5-piece shower for remodeling
      • 7/8" barrier free threshold
      • Pre-levelled shower base
      • Full wood backing for installation of weight bearing accessories
      • Fiberglass construction
      • Applied acrylic finish with subway tile design
      • Textured slip-resistant floor
      • Left, right, or center drain location, ideal for bathtub replacement
      • Interlock base and wall design
      • Drain included, square chrome plate, no
      • caulk
      • Large shelf niche with opening for slide bar
      • Accepts conventional shower doors
    Technical specification
    • Unique ref.roll-in-shower-stall-60-x-37-left-drain-freedom-inspire-series
    • Product familyAccessible Showers
    • Product groupWheelchair Accessible Showers
    • TypeObject (single object)
    • Date of publishing2026-05-11
    • Edition number1
    • Height (inches)78
    • Width (inches)60
    • Depth (inches)37
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States