Publish your products
Acrylicon Decor System - Resin Flooring
Acrylicon Decor System - Resin Flooring
Acrylicon Decor System - Resin Flooring
Acrylicon Decor System - Resin Flooring
Acrylicon Decor System - Resin Flooring
    AcryliCon

    Acrylicon Decor System - Resin Flooring

    The Acrylicon Décor resin flooring system is a 4mm quartz filled, trowel applied floor coating with excellent slip resistance values, longevity and cleanability.  Coved skirting can be produced and due to AcryliCon's unique ability to chemically bond, it is truly seamless with the floor.  The cure time for this resin flooring is under 2 hours, meaning any downtime is reduced to a minimum.

    Designed for wet areas and heavy industry, for example fish, meat and poultry processing, bakeries, breweries, dairies, kitchens and other areas where hygiene and cleanability are paramount. The resin flooring Décor system is also a perfect flooring solution for heavy engineering areas and pharmaceutical facilities. 

    Epoxy Flooring

    Resin Flooring

    Coat

    Coating

    Floor

    Flooring

    Flooring System

    Specification
    • Product: Acrylicon Décor Resin Flooring System - Preparatory work and application in accordance with suppliers instructions.

      Finish: Satin

      Thickness: 4mm

      Slip Resistance: For added resin flooring slip resistance our Décor Plus option is available in different grades.

      Colour: A wide range of options are available, consult the AcryliCon colour chart for details.

      Supplier: AcryliCon Polymers GmbH (Germany)

      Compressive Strength: EN196-1 (DIN1164), ASTM C349 94 N/mm2 / 13 635 psi

      Flexural Strength: EN 196-1 (DIN1164) / ASTM C348 30 N/mm2 / 4 350 psi

      Water Permeability: DIN / EN 1062-3:2008 <0,001 kg/(m2.h0.5)

      Temperature Resistance: Tolerant of sustained temperatures up to 65 degrees C/149 degrees F

      Chemical Resistance EN13529 excellent

    Technical specification
    • Unique ref.acrylicon-decor-system
    • Product familyFloor system
    • Product groupConstruction / Building materials
    • TypeObject (single object)
    • Date of publishing2017-04-20
    • Edition number1
    • Height (mm)4
    Related
    • Material mainAcrylate
    • Material secondaryAggregated natural stone
    • Designed inNorway
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    • IFC classificationBuilding Element
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • CSI MasterFormat 2014 Code07 19 13
    • CSI MasterFormat 2014 TitleAcrylic Water Repellents

    Region availability

    Asia Oceania Europe North America Africa
    China
    Australia
    Belgium
    Canada
    Egypt
    Israel
    Denmark
    Jamaica
    Malaysia
    Estonia
    United States
    Pakistan
    Faroe Islands
    Singapore
    Finland
    South Korea
    Germany
    Thailand
    Guernsey
    Türkiye
    Iceland
    United Arab Emirates
    Ireland
    Isle of Man
    Jersey
    Latvia
    Lithuania
    Norway
    Russia
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit