Publish your products
BOOST'R HYBRID  insulation
ACTIS

BOOST'R HYBRID insulation

BOOST'R HYBRID is a reflective breathable membrane with a built-in thermal performance for use on the cold-side of the building fabric in roofs, walls and suspended floors. BOOST’R HYBRID provides dual properties within a single product : A breathable membrane and insulation, allowing a reduction in the number of installation steps whilst reducing the thickness of the main insulation to achieve the same required U-Value. It can be used in conjunction with any type of insulation. BOOST'R HYBRID is available in rolls of 10m2 (1500 mm wide), 35mm thick.
Specification
  • BOOST'R HYBRID is a thin multifoil insulation with built-in breather membrane function. The product is composed of 9 layers, including a watertight reflective breather membrane, polyester wadding layers and perforated coated metal polyolefin films. BOOST'R HYBRID is typically installed as a breathable membrane above rafters in a roof, on the outside face of walls and under suspended timber floor joists. The product should be installed in a continuous layer to guarantee contiguous insulation, airtightness and water tightness. BOOST’R HYBRID is not intended to be used alone without weather protection (e.g. roof tiles). Product features: - Thickness: 35mm - Weight: 650g/m² - Declared thermal performance: Core thermal resistance: 1.35 m²K/W Thermal resistance with 2 air cavities of 20mm (heat flow horizontal): 2.4 m²K/W Declared emissivity: 0.05 (inner layer) and 0.31 (outer layer) - Water vapour resistance: 0.55MNs/g (overall product) 0.25MNs/g (breather membrane component) - Water tightness: W1 - Air permeability: Airtight - Fire rating: NPD - Roll size: 1.5 x 6.70m - Area: 10m²/roll - Non-hazardous with no special requirements for installation or disposal of waste - Life expectancy: The product is expected to remain effective for the service life of the building provided that it is installed in accordance with the manufacturer’s instructions and certification. Uniclass Code: Pr_25_57_06_57 Multifoil Blanket Insulation BOOST’R HYBRID is CE-marked in accordance with EN13859-1/2. BOOST’R HYBRID has been designed for and fully tested in accordance with the EN 16012 standard for reflective insulation, including the application of 90/90. In accordance with BS5534 BOOST’R HYBRID is suitable for all wind zones (1-5) throughout the UK. All testing of the product has been carried out by accredited independent test houses including VTT Expert Services Ltd. The product has been tested in-situ according to ISO9869 by Glasgow Caledonian University. BOOST’R HYBRID has been awarded LABC and LABSS Registered Detail, is accepted by NHBC and holds BM Trada Q-mark.
Technical specification
  • Unique ref.boostrhybrid
  • Product familyInsulation
  • Product groupMultifoil blanket Insulation
  • TypeBuilding Material
  • Date of publishing2016-11-10
  • Edition number1
  • Height (mm)6700
  • Width (mm)1500
  • Depth (mm)35
Related
  • Material mainPolyethylene
  • Material secondaryAluminium
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationBuilding Element
  • UNSPSC nameInsulation
  • UNSPSC code3014
  • Uniclass 2015 CodePr_25_57_06_57
  • Uniclass 2015 DescriptionMultifoil blanket insulation

Region availability

Europe
Italy
Spain
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit