ARMAGIRT™ Z-GIRT
PRODUCT DATA:
Non-metallic Z-girts are an ideal product for furring exterior walls on a new/existing masonry or steel stud backing. The ArmaGirt™
was developed to reduce heat loss in the building envelope while increasing the effective R-Value of the total wall assembly
Material: 24 gauge galvanized tempered steel
The clip, 1” wide x 3.5” long, is made from 24 gauge
galvanized tempered steel that helps keep the clip tight to
4mm and 5mm ArmaGirt™ Z-Girts.
The “ski slope” design helps slide the clip onto the girt. This
may be applied to the girt before fastening to the studs, or
after the insulation is placed on the wall.
RJC-1A Clips are shipped in a 8” x 8” x 8” box weighing
approximately 20lbs. Each box contains 400 clips, enough
to cover 1,065 square foot of wall.
Additional Accessories Available:
• ArmaGirt™ Z-Girt Self Tap Exterior Cladding Fastener
• Armatherm™ Insulation Clips
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |