Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
actiu/products/2c6ca272-4e69-4afd-98b2-409582af3b37
Home
Categories
Furniture
Chairs, Stools & Benches
Uka 4 Legs
Available in United States
Actiu
Follow
Archived
Uka 4 Legs
Chair designed to be versatile, light and easy to store, with flowing lines and cutting edge. It is mounted upon a metal structure which adapts to any use. Its breathable texture provides a perfect lumbar support.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
Uka_4Legs
Product family
Uka
Product group
Chair
Type
Object (single object)
Date of publishing
2014-01-01
Edition number
1
Height (mm)
860
Width (mm)
430
Depth (mm)
500
Links
Links
Product url
http://www.actiu.com/en/furniture/meeting-chairs/uka
Product certification
http://www.actiu.com/en/furniture/meeting-chairs/uka
Technical description
http://www.actiu.com/en/furniture/meeting-chairs/uka
Related
Related
Material main
Polypropylene
Material secondary
Aluminium
Designed in
Spain
Manufactured in
Spain
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
Uniclass 2015 Code
Pr_40_50_12_57
Uniclass 2015 Description
Office chairs
CSI MasterFormat 2014 Code
12 51 00
CSI MasterFormat 2014 Title
Office Furniture
OmniClass Number
23-21 13 25
OmniClass Title
Office Equipment
CSI UniFormat II Code
E20
CSI UniFormat II Title
FURNISHINGS
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
Sandler | Inspec
Adora 3.1
Download
BRDR. Krüger
Jari Chair
1.9
(
24
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download