Unique ref.: | Activar-FE-Panorama-AL |
---|---|
Brand: | Activar Construction Products Group |
Product family: | Fire Protection |
Product group: | Fire Extinguisher Cabinets |
Date of publishing: | 2018-12-04 |
Edition number: | 1 |
Type: | Object (single object) |
Door and Trim Construction: The “stippled” texture of the opaque doors and exclusive aluminum backing protect the lettering, which is available in 3 colors and letter styles. Clear doors are also available. Flush cabinet doors are attached by a continuous hinge and equipped with zinc-plated handle and roller catch.
Trim Style and Depth:
1 3/4" Face trim on frame is clear anodized aluminum.
Recessed - 3/8" flat trim or trimless.
Semi-Recessed - 1 1/4"or 1 1/2" Square Edge or 2 1/2", 3"or 4" (recessed pull), 4 1/2" Rolled Edge.
Surface-mount has a square edge or optional rolled edge upon request.
Tub: Constructed of cold rolled steel with white powder coat finish. Surface-mounted models have clear anodized aluminum tubs.
Fire-Rated FX2 Option Available: Yes.
Door Styles:
C70 - Clear Acrylic Door/No Lettering
C71 - Clear Acrylic Door/No Lettering & Saf-T-LokR
P - Textured Opaque Door with Lettering
Q - Textured Opaque Door with Lettering & Saf-T-LokR
Product url: | http://www.activarcpg.com/jl-industries/product/panorama-series-frameless-... |
---|---|
Installation instructions: | http://www.activarcpg.com/bimobject-product-information-table |
COBie Product Data Sheet: | |
Product certification: | http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/showpage.html?na... |
Technical description: | http://www.activarcpg.com/sites/default/files/Specifications/Specification... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/activar/product/activar-fe-panorama-al
Material main: | Acrylic |
---|---|
Material secondary: | Aluminium |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Fire Products - Protection |
---|---|
Uniclass 1.4 Code: | L8811 |
Uniclass 1.4 Description: | Fire extinguisher cabinets |
CSI MasterFormat 2014 Code: | 10 44 13 |
CSI MasterFormat 2014 Title: | Fire Protection Cabinets |
OmniClass Number: | 23-29 25 11 11 |
OmniClass Title: | Fire Fighting Terminal Components |
CSI UniFormat II Code: | D4030 |
CSI UniFormat II Title: | Fire Protection Specialties |
Name | Value |
---|---|
Finish | Clear Anodized Aluminum ; Dark Bronze Anodized |
Frame Material | Aluminum |
M Fire Rating | Options Available |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Finish | Clear Anodized Aluminum ; Dark Bronze Anodized |
BIMobject®