Unique ref.: | Activar-FEC-Academy |
---|---|
Brand: | Activar Construction Products Group |
Product family: | Fire Protection |
Product group: | Fire Extinguisher Cabinets |
Date of publishing: | 2018-12-04 |
Edition number: | 1 |
Type: | Object (single object) |
Door and Trim Construction: No. 180 clear anodized aluminum. Flush cabinet doors with a 5/8" door stop are attached by a continuous hinge and equipped with zinc-plated handle and roller catch. Rolled edge models are constructed of mechanically-joined extrusions, except for models 1827 and 1027 which are die formed.
Trim Style and Depth:
Trimless
Recessed - 3/8" flat trim.
Semi-Recessed - 1 1/4"
1 1/2" Square Edge
2-1/2" Formed Rolled Edge
3", 4" and 4-1/2" Rolled Edge constructed of aluminum extrusion (4" has ADA pull).
Surface-mount has a square edge. 1 3/4" face trim on frame and 1 1/4" trim on door with glass.
Tub: Constructed of cold rolled steel with white powder-coat finish standard. Surface-mounted models have clear anodized aluminum tubs.
Fire-Rated FX2 Option Available: Yes.
Door Styles: Available on product page.
Door Glazing: Clear acrylic, clear wire glass with safety film, bronze or gray acrylic, tempered glass, laminated safety glass.
Product url: | http://www.activarcpg.com/jl-industries/product/academy-series-aluminum-fi... |
---|---|
Installation instructions: | http://www.activarcpg.com/bimobject-product-information-table |
COBie Product Data Sheet: | |
Product certification: | http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/showpage.html?na... |
Technical description: | http://www.activarcpg.com/sites/default/files/Specifications/Specification... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/activar/product/activar-fec-academy
Material main: | Aluminium |
---|---|
Material secondary: | Steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Fire Products - Protection |
---|---|
UNSPSC name: | Fire protection |
UNSPSC code: | 4619 |
Uniclass 1.4 Code: | L8811 |
Uniclass 1.4 Description: | Fire extinguisher cabinets |
CSI MasterFormat 2014 Code: | 10 44 13 |
CSI MasterFormat 2014 Title: | Fire Protection Cabinets |
OmniClass Number: | 23-29 25 11 11 |
OmniClass Title: | Fire Fighting Terminal Components |
CSI UniFormat II Code: | D40 |
CSI UniFormat II Title: | FIRE PROTECTION |
Name | Value |
---|---|
Finish | Clear Anodized Aluminum ; Dark Bronze Anodized |
Frame Material | Aluminum |
M Fire Rating | Options Available |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Finish | Clear Anodized Aluminum ; Dark Bronze Anodized |
BIMobject®