Unique ref.: | Activar-FEC-Cavalier |
---|---|
Brand: | Activar Construction Products Group |
Product family: | Fire Protection |
Product group: | Fire Extinguisher Cabinets |
Date of publishing: | 2018-12-04 |
Edition number: | 1 |
Type: | Object (single object) |
Add a touch of elegance to your project with our Cavalier Series Fire Extinguisher Cabinets. Styled in an upscale finish, the Cavalier series is available in US10 satin bronze or US3 polished brass, plus several optional finishes.
Extinguisher sold separately.
Door and Trim Construction: Cabinet doors and trim are available in US 10 satin bronze or US 3 polished brass. Flush cabinet doors with a 5/8" door stop and roller catch are attached by a continuous hinge and equipped with zinc-plated handle which is painted to match finish. Theft-deterrent SAF-T-LOK also available.
Trim Style and Depth:
Recessed - 3/8" flat trim.
Semi-Recessed - 1 1/4", 1 1/2" Square Edge or 3" Rolled Edge.
Surface-mount has a square edge and tub is the same finish as the door and trim. 1 3/4" face trim on frame and 1-1/4" trim on doors with glass.
Tub: Constructed of cold rolled steel with white powder-coat finish standard.
Fire-Rated FX2 Option Available: Yes.
Door Styles: Available on product page.
Door Glazing: Clear acrylic, clear wire glass with safety film, bronze or gray acrylic, tempered glass, laminated safety glass
Product url: | http://www.activarcpg.com/jl-industries/product/cavalier-series-decorative... |
---|---|
Installation instructions: | http://www.activarcpg.com/bimobject-product-information-table |
COBie Product Data Sheet: | |
Product certification: | http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/showpage.html?na... |
Technical description: | http://www.activarcpg.com/sites/default/files/Specifications/Specification... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/activar/product/activar-fec-cavalier
Material main: | Brass |
---|---|
Material secondary: | Bronze |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Fire Products - Protection |
---|---|
UNSPSC name: | Fire protection |
UNSPSC code: | 4619 |
Uniclass 1.4 Code: | L8811 |
Uniclass 1.4 Description: | Fire extinguisher cabinets |
CSI MasterFormat 2014 Code: | 10 44 13 |
CSI MasterFormat 2014 Title: | Fire Protection Cabinets |
OmniClass Number: | 23-29 25 11 11 |
OmniClass Title: | Fire Fighting Terminal Components |
CSI UniFormat II Code: | D4030 |
CSI UniFormat II Title: | Fire Protection Specialties |
Name | Value |
---|---|
Finish | US10 Satin Bronze ; US10B Oil Rubbed Satin Bronze ; US9 Polished Finish with Clear Coat ; US3 Polished Brass ; US4 Satin Brass with Clear Coat |
Frame Material | Bronze ; Brass |
M Fire Rating | Options Available |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Finish | US10 Satin Bronze ; US10B Oil Rubbed Satin Bronze ; US9 Polished Finish with Clear Coat ; US3 Polished Brass ; US4 Satin Brass with Clear Coat |
BIMobject®