Unique ref.: | Activar-HV-Crownline-AL-8000 |
---|---|
Brand: | Activar Construction Products Group |
Product family: | Fire Protection |
Product group: | Valve and Hose Cabinets |
Date of publishing: | 2018-12-04 |
Edition number: | 1 |
Type: | Object (single object) |
Door and Trim: Clear anodized aluminum. 1 3/4" Trim on face and door. These flush cabinet doors are mounted in a 5/8" door stop, attached by a continuous hinge and equipped with zinc-plated handle and roller catch.
Trim Style and Depth:
Recessed - 3/8" flat trim or trimless.
Semi-Recessed - 1 1/4" Square Edge or 2 1/2" rolled edge.
Surface-mounted.
1 3/4" face trim on frame and 1 1/4" trim on doors with glass.
Tub: White powder-coated cold rolled steel. Surface mount cabinets have aluminum tubs.
Fire-Rated FX2 Option Available: Yes.
Door Styles: Available on Product Page.
Door Glazing: Clear acrylic, clear wire glass with safety film, bronze or gray acrylic, tempered glass, laminated safety glass
Knockouts: See Submittal or Catalog page for locations of knockouts for plumbing fire department valves.
Product url: | http://www.activarcpg.com/jl-industries/product/crownline-aluminum-fire-ho... |
---|---|
Installation instructions: | https://www.activarcpg.com/sites/default/files/InstallationMaint/JL/Valve_... |
COBie Product Data Sheet: | |
Product certification: | http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/showpage.html?na... |
Technical description: | http://www.activarcpg.com/sites/default/files/Specifications/Specification... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/activar/product/activar-hv-crownline-al-8000
Material main: | Aluminium |
---|---|
Material secondary: | Steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Fire Products - Protection |
---|
Name | Value |
---|---|
Finish | Clear Anodized Aluminum ; Dark Bronze Anodized Aluminum |
Frame Material | Aluminum |
M Fire Rating | Options Available |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Finish | Clear Anodized Aluminum ; Dark Bronze Anodized Aluminum |
BIMobject®