Unique ref.: | Activar-HV-Crownline-SS-8000 |
---|---|
Brand: | Activar Construction Products Group |
Product family: | Fire Protection |
Product group: | Valve and Hose Cabinets |
Date of publishing: | 2018-12-04 |
Edition number: | 1 |
Type: | Object (single object) |
Door and Trim Construction: #4 Brushed finish stainless steel. Flush cabinet doors with a 5/8" door stop are attached by a continuous hinge and equipped with zinc-plated handle and roller catch.
Trim Style and Depth: Recessed - 3/8" flat trim or Trimless. Semi-Recessed - 1 1/4" Square Edge or 2 1/2" Rolled Edge. Surface mount have a square edge or optional rolled edge upon request. 1 3/4" face trim on frame and 1 1/4" trim on door.
Tub: Cold rolled steel with white powder-coat finish standard. Surface mounted with optional rolled edge have a galvanized back panel and stainless sides.
Fire-Rated FX2 Option Available: Yes.
Door Styles: 11 door styles, option viewable on product page.
Door Glazing: Clear acrylic, clear wire glass with safety film, bronze or gray acrylic, tempered glass, laminated safety glass
Knockouts: See Submittal or Catalog page for locations of knockouts for plumbing fire department valves.
Product url: | http://www.activarcpg.com/jl-industries/product/crownline-stainless-steel-... |
---|---|
Installation instructions: | http://www.activarcpg.com/bimobject-product-information-table |
COBie Product Data Sheet: | |
Product certification: | http://database.ul.com/cgi-bin/XYV/template/LISEXT/1FRAME/showpage.html?na... |
Technical description: | http://www.activarcpg.com/sites/default/files/Specifications/Specification... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/activar/product/activar-hv-crownline-ss-8000
Material main: | Stainless steel |
---|---|
Material secondary: | Steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Fire Products - Protection |
---|
Name | Value |
---|---|
Finish | #4 Brushed Stainless Steel |
Frame Material | Stainless Steel |
M Fire Rating | Options available |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Finish | #4 Brushed Stainless Steel |
BIMobject®