Publish your products
DW-5058 Recessed Access Door, Drywall Panel Door
Acudor

DW-5058 Recessed Access Door, Drywall Panel Door

Application

  • Designed to provide access in walls and ceilings, while maintaining an invisible, architecturally pleasing appearance

Product Features

  • Designed for installation in 5/8" drywall
  • Aluminum Extrusion Door & Frame
  • Powder Painted
  • Dust seal gasket
  • Concealed Touch latch
Specification
  • DW-5058 Access Door Specifications:

    Material: Aluminum extrusion with drywall fitted in door panel

    Door Frame: Aluminum extrusion 6063-T6 recessed to provide similar edge to drywall bead to allow for finishing of wall or ceiling surface. 

    Hinge: Wing hinge allows door panel to open to 90 degrees, and also allows for door panel to be removed from frame. Safety chain installed on door & frame for safety. 

    Standard Latch: Concealed Touch Latches 

    Optional Latches/Locks: Screwdriver operated cam latch, allen head cam latch, spanner head cam latch, cylinder lock & key. 

    Finish:Powder Painted White

Technical specification
  • Unique ref.dw-5058-recessed-access-door
  • Product familyAccess Doors
  • Product groupRecessed
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit