Publish your products
ED-2002 Universal Flush Access Door
Acudor

ED-2002 Universal Flush Access Door

Application
Installation in Drywall, Plaster, Masonry, Tile or any flush surface
Economical and attractive access door for walls & ceilings

Product Features
Formed door panel
Concealed hinge
12" x 12" and smaller doors have bend tabs to aid in installation


Specification
  • ED-2002 Access Door Specifications: 
    Material: 18 gauge steel door and frame

    Door: Flush to frame with reinforced edges

    Mounting Frame: 1” wide outside flange with 1 7/16” deep mounting Frame: Knock over mounting tabs provided on 6x6, 8x8, 10x10 and 12x12

    Hinge: Concealed Hinge Pin

    Latch: Stainless steel slot screwdriver operated cam latch

    Optional Latches/Locks: Cylinder lock and key

    Finish: 5 Stage iron phosphate preparation with prime coat of White alkyd baking enamel

Technical specification
  • Unique ref.ed-2002-universal-flush-access-door
  • Product familyAccess Doors
  • Product groupFlush Mount
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit