Publish your products
FB-5060-DW Fire Rated Uninsulated Access Door, for Drywall Walls
Acudor

FB-5060-DW Fire Rated Uninsulated Access Door, for Drywall Walls

Application

  • For drywall walls applications.
  • Designed to maintain continuity in a 2 hour fire rated wall, when temperature rise is not a factor

Product Features

  • Concealed hinge
  • Self-closing
  • Self-Latching
  • Drywall taping bead
  • Inside latch release
  • Available with a removable door panel
Specification
  • FB-5060-DW Access Door Specifications:

    Material: Steel or Stainless SteelDoor: 16 gauge 

    Mounting Frame: 16 gauge. Flush to frame with reinforced edges, drywall taping bead flange 

    Hinge: Concealed 

    Fire Rating (Walls): UL — 1-1/2 hour "B" label. ULC — 2 hour "B" label. (optional) Max size 36 x 48 

    Standard Latch: Universal self-latching bolt, operated by either a knurled knob or flush key. When master keying is required, doors can be prepared for rim or mortise cylinder locks. 

    Finish:  stage iron phosphate preparation with prime coat of White alkyd baked-on enamel Stainless Steel: Type 304 - #4 satin polish optional

Technical specification
  • Unique ref.fb-5060-dw-fire-rated-access-door
  • Product familyAccess Doors
  • Product groupFire Rated
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit