Publish your products
FW-5050 Fire Rated Insulated Access Door, for Walls & Ceilings
Acudor

FW-5050 Fire Rated Insulated Access Door, for Walls & Ceilings

Application

•  For walls and ceilings

•  This door should be used in walls when temperature rise or heat transmission is a factor.

Product Features

•  Insulated door panel

•  Concealed hinge

•  Self-closing

•  Self latching

•  Inside latch release

Specification
  • FW-5050 Access Door Specifications:

    Material: Steel or Stainless SteelDoor: 20 gauge, filled with 2" thick fire rated insulation 

    Mounting Frame: 16 gauge, flange to be 1" wide 

    Hinge: Concealed 

    Fire Rating (Walls): UL — 1-1/2 hour "B" label. ULC — 2 hour "B" label. Max size: 36 x 48. (Ceilings): Warnock Hersey International 3 hour rated in a non-combustible ceiling. 1 hour rated in a combustible ceiling. Max size: 24 x 36 

    Standard Latch: Universal self-latching bolt, operated by either a knurled knob or flush key. When master keying is required, doors can be prepared for mortise cylinder locks. 

    Finish:  Steel: 5 stage iron phosphate preparation with prime coat of white baked-on enamel. Stainless Steel: Type 304 - #4 satin polish

Technical specification
  • Unique ref.fw-5050-fire-rated-access-door
  • Product familyAccess Doors
  • Product groupFire Rated
  • TypeObject (single object)
  • Date of publishing2020-07-03
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Access doors & panels
  • IFC classificationObject
  • Uniclass 2015 CodeTE_10_40_10
  • Uniclass 2015 DescriptionAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 00
  • CSI MasterFormat 2014 TitleAccess Doors and Panels
  • OmniClass Number23-17 11 27 13
  • OmniClass TitleAccess Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit