Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
adeptcollection/products/c21ac4ee-e0c6-481d-ab54-89099ba9b88a
Home
Categories
Furniture
Chairs, Stools & Benches
Expo Chair
Unavailable in United States
Adept Collection
Follow
Expo Chair
Frame of layer-glued, book. Totally its shell, clear lacquered, climbed its shell or climbed the seat and back shell. Back back always unclad. Cold cured foam. Linkable.
Download
Technical specification
Technical specification
Unique ref.
adept_expo
Product family
Chairs
Product group
Wooden chairs
Type
Object (single object)
Date of publishing
2012-06-05
Edition number
2
Height (mm)
880
Width (mm)
500
Depth (mm)
560
Links
Links
Product url
http://www.adeptcollection.se/stapel-ochkoppli.html
Technical description
http://www.adeptcollection.se/Resources/Expo.pdf
Related
Related
Material main
Wood
Material secondary
Fabric
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Region availability
Europe
Sweden
Similar products
COR Sitzmöbel
Mell Bench
3.4
(
13
)
Download
Ethnicraft
Volita dining chair - varnished oak - brass coloured metal - Tobacco velvet 60x55x70 cm
Download
Sandler | Inspec
Adora 3.1
Download
COR Sitzmöbel
Kagu Chair
4.5
(
17
)
Download
BRDR. Krüger
F Dining Chair
2.6
(
8
)
Download
PLANK
BLOCCO chair
4.5
(
63
)
Download